IESNA:LM-63-2002
[TEST]P945417
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-840-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5377
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
542.4 563.7 603.1 647.5 686.3 720.6 747.8 765.6 772.4 779.2
806.7 830.5 865.3 939.3 1045.2 1171.3 1297.9 1420.8 1529.6 1618
1716 1806 1898.7 1985.6 2063.2 2089.3 2045.1 1936.6 1650.8 1063.6
388.1 141.3 74.2 41.1 22.1 6.5 0
542.4 567.4 607.9 651.8 692 724.6 752.9 769.9 777 783.5
807.8 830.2 862.2 929.4 1032.2 1155.1 1277.5 1403.8 1514.3 1614.6
1706.6 1811.1 1898.9 1986.2 2067.2 2103.7 2078.2 1979.4 1714.8 1149.7
440.7 154.7 81.6 44.5 23.5 7.9 0
542.4 564 602.2 645.3 683.2 716.1 741.6 758.3 764.8 767.6
786.6 812.1 840.7 894.5 985.7 1101 1232.7 1365.6 1486.2 1584.8
1674.9 1775.7 1889 2000.9 2107.4 2193.2 2251.3 2247.9 2049.9 1509.5
701.3 228.9 117.3 65.7 30.9 10.2 0
542.4 560.8 596 635.9 670.5 700.5 724.9 739.6 745.8 747.8
758 785.2 812.7 844.7 905.3 993.1 1100.2 1220.3 1348.6 1479.4
1608.3 1742.6 1884.5 2040.9 2200.9 2326.1 2429.5 2538 2578.5 2245.1
1409.2 541.6 210.2 114.2 62.3 19.8 0
542.4 559.4 590.3 626 658 686 709.6 724.9 732.2 735.9
741 758.8 788.6 813.2 843.8 896.5 974.1 1069.9 1182 1314.3
1469.8 1645.4 1829.5 2043.1 2230.9 2416.5 2607.4 2839.1 3105 3164.2
2656.1 1633.5 699.9 315.3 154.1 60.3 0
542.4 555.7 581.2 611 641 669 692.8 711 721.5 729.1
735 746.4 769.3 798.5 822.9 851.2 898.5 967.6 1061.6 1168.7
1291.4 1428.2 1579.4 1753.9 1953.9 2199.2 2490.7 2841.3 3320.9 3772.1
3749.2 3008.2 1786.5 763.9 264.8 59.5 0
542.4 555.5 580.1 610.7 639 666.5 690.6 709.3 720.6 728.8
734.8 746.1 767.6 796.2 821.7 849.5 893.1 955.7 1050 1148.6
1274.9 1399.3 1547.7 1717.9 1919.9 2165.8 2457.5 2810.5 3291.1 3770.4
3760.2 3031.1 1822.5 785.5 270.8 60.9 0
542.4 553.2 573.6 598.8 625.4 651.5 677 697.9 712.4 723.4
734.5 748.9 765.1 780.4 801.6 831.4 865.6 908.7 973.3 1063.1
1173.2 1303.3 1459.6 1651.7 1878.6 2141.1 2430.6 2747.3 3128.6 3472.7
3413.8 2729.2 1621.9 640.7 191.5 38 0
542.4 551.8 566.2 587.2 610.7 635.1 660.6 683.5 702.5 719.5
736.2 754.3 769.3 782.1 798.2 817.5 849.8 896.8 969.6 1073
1210.4 1383.4 1587.1 1813.4 2047.4 2293.2 2548.7 2822.6 3096 3182.4
2905.1 2067.8 971.9 341.9 136.2 53.8 0
542.4 547.8 557.7 572.7 592 613.8 638.2 660.8 681.8 702.5
722.9 743.3 760.5 776.7 793.4 812.4 841.3 888.9 969.6 1088.3
1252.3 1452.8 1673.2 1901.2 2135.7 2375.4 2626.1 2852.4 2952.1 2758.3
2130.6 1069.3 322.1 136.5 80.2 40.5 0
542.4 546.7 552.9 564.5 579.5 598 617.8 639 659.7 680.9
703.9 727.7 751.5 772.2 795.1 822 861.7 925.7 1022.8 1160.8
1360.2 1593.9 1866.4 2147.4 2442.8 2689.8 2892.6 2958.6 2772.8 2223.8
1385.4 548.9 164.6 68 32.9 10.8 0
542.4 545 550.1 560 574.7 589.7 609.3 629.4 649.5 669.3
692.6 717.8 743 765.9 792.8 822.9 867.3 927.9 1018.3 1148.6
1327.6 1555.4 1816.8 2083.6 2329.5 2518.4 2613 2555 2300.3 1750
1000.7 381.5 132.3 54.1 23.5 4.8 0
542.4 544.1 547.2 557.7 570.5 586.1 602.8 620.9 640.2 658.6
679.5 703.3 726 748.9 773.6 802.7 838.4 888 952.9 1040.1
1165.3 1335.6 1539.2 1745.4 1918.2 2015.6 1999.8 1863.3 1616.3 1205.3
661.7 254.4 99.4 49.6 31.4 11.9 0
542.4 541 544.4 552.9 564.8 579.5 595.7 611.5 626.8 640.2
654.9 668.5 680.9 690.9 695.1 694.5 687.7 675.3 659.7 645
631.4 625.7 625.7 614.4 568.5 480.1 367.1 266.3 198.3 153.8
123.5 102 84.4 66.8 44.2 18.7 0
542.4 539.6 542.7 552.6 565.7 580.1 595.7 611 625.7 635.1
639.6 638.2 632.5 620 600.2 574.2 542.7 508.2 471.3 429.4
388.6 349.3 311.6 276.7 245 219.8 197.4 181 165.4 149
128.9 109.1 86.7 64 38.8 17.6 0
542.4 537.9 543.3 553.5 567.4 582.9 600.8 617.2 627.1 631.1
626.3 614.1 598.8 579.3 558 533.1 502.2 467.4 429.7 390
351 314.4 282.4 255.2 231.1 211.3 194.6 185 172.8 156.9
137.1 110.2 85.3 60.6 35.1 18.1 0
542.4 537.6 543.6 556 571 589.5 607.9 620.6 626.6 625.7
618.9 609 591.7 568.2 541 513.5 484.4 450.7 413.3 375
339.6 310.2 283.8 261.2 240.5 222.1 211.3 201.4 201.7 203.1
189.8 165.7 147.3 114.4 79.3 53 0
542.4 539 546.4 559.7 578.7 596.8 611.3 622.6 626.3 625.4
619.8 607.6 587.2 562.3 533.1 502.5 464.5 423.8 384.1 348.7
318.7 293.5 272.2 253.8 235.7 219.5 205.9 222.1 253.2 267.1
260 248.7 238.5 192.6 154.4 109.6 0
542.4 539.3 548.4 564.2 582.4 601.4 614.9 623.2 625.7 625.1
620 608.4 589.2 564.8 529.4 488.6 441 396.3 353.2 320.1
289.5 266.3 247 231.7 216.7 196.9 205.1 225.5 236 231.1
218.7 217.8 189.5 154.9 131.1 93.2 0
542.4 539.6 549.8 566.8 586.6 604.2 616.6 623.7 626.6 625.7
620.6 610.4 595.4 571 532.5 482.1 426.3 373 326.9 288.9
258 236.5 221.2 208.5 188.4 184.7 195.4 207.6 203.7 192.3
183.5 174.8 143 117 98.9 70 0
542.4 539.9 550.9 568.8 590.3 607 619.8 627.1 630.8 630
624 615.8 600.8 573 530.5 475.3 413 351 298.6 261.4
236 217.8 204.5 191.2 173.9 178.7 188.6 194.3 188.1 207.9
190.9 170.5 128 103.4 85.3 52.4 0
542.4 541 551.5 569.3 589.5 608.1 620.9 628.3 632.5 632.8
628.5 621.2 606.7 580.1 536.8 479.6 413.8 349 295.2 258.3
234.5 216.4 202.8 188.4 171.7 176.8 186.4 192 185.5 206.2
190.9 155.5 123.8 102.3 85 41.1 0
